Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive slot sensor SC3,5-N0-Y98395

SC3,5-N0-Y98395
  • Comfort series


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SC3,5-N0-Y98395

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 typ. 6 mm
Output type2-wire
Nominal ratings
Nominal voltage8 V
Operating voltage5 ... 25 V
Switching frequency0 ... 3000 Hz
Hysteresis0.41 ... 0.6
Current consumption
Measuring plate not detected≥ 3 mA at nominal voltage
Measuring plate detected≤ 1 mA at nominal voltage
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typeflexible leads PVC , 175 mm with wire end ferrule
Core cross-section0.14 mm2
Housing materialPBT
Degree of protectionIP67
Data for application in connection with hazardous areas
Equipment protection levelGb , Da , Mb
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeSC3,5-N0-Y...
ATEX certificatePTB 99 ATEX 2219 X
ATEX markingEx-Hexagon II 2G Ex ia IIC T6…T1 Gb
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0091X
IECEx markingEx ia IIC T6...T1 Gb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 150 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 72 °C (161.6 °F)
T5 : 87 °C (188.6 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 65 °C (149 °F)
T5 : 80 °C (176 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 40 °C (104 °F)
T5 : 55 °C (131 °F)
T4 : 75 °C (167 °F)
T3 : 75 °C (167 °F)
T2 : 75 °C (167 °F)
T1 : 75 °C (167 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 23 °C (73.4 °F)
T5 : 38 °C (100.4 °F)
T4 : 54 °C (129.2 °F)
T3 : 54 °C (129.2 °F)
T2 : 54 °C (129.2 °F)
T1 : 54 °C (129.2 °F)
Equipment protection level Da
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeSC3,5-N0-Y...
ATEX certificatePTB 99 ATEX 2219 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0091X
IECEx markingEx ia IIIC T135°C Da
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 150 µF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 75 °C (167 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 54 °C (129.2 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
Certificates
Appropriate typeSC3,5-N0-Y...
IECEx certificateIECEx PTB 11.0091X
IECEx markingEx ia I Mb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 150 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 75 °C (167 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 54 °C (129.2 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: SC3,5-N0-Y98395

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF151 KB
Návod k poużitíCZEPDF145 KB
Instruktions manualDANPDF144 KB
Instruction manualENGPDF150 KB
KasutusjuhendESTPDF140 KB
KäyttöohjeFINPDF140 KB
Manuel d'instructionsFRAPDF147 KB
BetriebsanleitungGERPDF150 KB
Οδηγίες χρήσηςGREPDF154 KB
HandleidingHOLPDF144 KB
Instruction manual / BetriebsanleitungHRVPDF143 KB
Használati útmutatóHUNPDF148 KB
Manuale di istruzioniITAPDF144 KB
Lietošanas pamācībaLAVPDF144 KB
Instrukciju vadovasLITPDF145 KB
Instrukcja obsługiPOLPDF147 KB
Manual de instruçõesPORPDF146 KB
Manual de utilizareRONPDF146 KB
Návod na poużitieSLKPDF145 KB
Navodila za uporaboSLVPDF143 KB
Manual de instruccionesSPAPDF146 KB
ManualSWEPDF143 KB

Approvals+Certificates: SC3,5-N0-Y98395

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1299PDF265 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 99 ATEX 2219 XPDF8732 KB
Worldwide PTB IECEx iaIECEx PTB 11.0091XLINK---