Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCN3-F25-N4-Y40160
General specifications |
Switching function | 2 x normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 3 mm |
Installation | flush mountable |
Assured operating distance | 0 ... 2.3 mm |
Actual operating distance | 2.6 ... 2.6 mm typ. |
Reduction factor rAl | 0.46 |
Reduction factor rCu | 0.45 |
Reduction factor r304 | 1.25 |
Reduction factor rBrass | 0.63 |
Nominal ratings |
Switching frequency | 0 ... 100 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Switching state indicator | LED, yellow |
Standard conformity |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Housing material | PBT/PPS |
Degree of protection | IP67 |
General information |
Use in the hazardous area | see instruction manuals |
| Category | 2G |
Classifications
System | Classcode |
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCN3-F25-N4-Y40160
Design / Simulation:
NCN3-F25-N4-Y40160
Approvals:
NCN3-F25-N4-Y40160