Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCN15-30GM60-Z1
General specifications |
Switching function | Normally closed (NC) |
Output type | Two-wire |
Rated operating distance | 15 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 12.15 mm |
Actual operating distance | 13.5 ... 16.5 mm typ. 15 mm |
Reduction factor rAl | 0.43 |
Reduction factor rCu | 0.36 |
Reduction factor r304 | 0.7 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 5 ... 60 V |
Switching frequency | 0 ... 50 Hz |
Hysteresis | 1 ... 15 typ. 5 % |
Reverse polarity protection | reverse polarity tolerant |
Short-circuit protection | pulsing |
Voltage drop | ≤ 5 V |
Voltage drop at IL | |
| Voltage drop IL = 20 mA, switching element on | 3.4 ... 5 V typ. 4.3 V |
Operating current | 2 ... 100 mA |
Off-state current | 0 ... 0.9 mA typ. 0.7 mA |
Time delay before availability | ≤ 50 ms |
Switching state indicator | LED, yellow |
Stability alarm indicator | - |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Core cross section | 0.34 mm2 |
Housing material | Stainless steel |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 60 mm |
| Diameter | 30 mm |
Note | discontinued model |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCN15-30GM60-Z1
Product Documentation:
NCN15-30GM60-Z1
Design / Simulation:
NCN15-30GM60-Z1