Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IA6-12GM35-U-V1
General specifications |
Output type | Analog voltage output |
Installation | quasi flush |
Output polarity | DC |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 18 mm x 18 mm x 1 mm |
Measurement range | 0 ... 6 mm |
Output type | 4-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Limit frequency (3dB) | 1000 Hz at s = 3 mm |
Reverse polarity protection | yes |
Short-circuit protection | yes |
Repeat accuracy | 0 ... 1 µm |
No-load supply current | ≤ 10 mA |
Analog output |
Output type | 0 ... 5 V |
Load resistor | ≥ 500 Ω |
Recovery time | 1 ... 10 ms , typ. 5 ms |
Adjustment tolerance zero point | ≤ ± 10 % of full-scale value |
Temperature drift | ± 5 % (0 ... 70 °C) ± 10 % (-25 ... 0 °C) |
Residual ripple | 20 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | chromium plated brass |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 45 mm |
| Diameter | 12 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
IA6-12GM35-U-V1
Product Documentation:
IA6-12GM35-U-V1
Design / Simulation:
IA6-12GM35-U-V1
Approvals:
IA6-12GM35-U-V1
Associated Products:
IA6-12GM35-U-V1
Accessories |
|
|
|
Mounting flange, 12 mmfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|