Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Rated operating distance | 15 mm | |
Installation | non-flush | |
Output polarity | AC/DC | |
Assured operating distance | 0 ... 12.2 mm | |
Actual operating distance | 13.5 ... 16.5 mm typ. 15 mm | |
Reduction factor rAl | 0.42 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 0.75 | |
Nominal ratings | ||
Installation conditions | ||
A | 20 mm | |
B | 90 mm | |
C | 45 mm | |
D | 25 mm | |
F | 40 mm | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | 2 ... 10 typ. 4 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 8 ... 300 mA | |
Lowest operating current | 8 mA | |
No-load supply current | ≤ 1.7 mA | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, red | |
Standard conformity | ||
Standards | EN 50044 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross-section | - | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP65 |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |