Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
NBN30-L2-Z3-V1
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 30 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 24.3 mm |
Reduction factor rAl | 0.3 |
Reduction factor rCu | 0.2 |
Reduction factor r304 | 0.7 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 5 ... 60 V |
Switching frequency | 0 ... 30 Hz |
Reverse polarity protection | reverse polarity tolerant |
Short-circuit protection | yes |
Voltage drop at IL | |
| Voltage drop IL = 100 mA, switching element on | 5 V |
Operating current | 2 ... 200 mA |
Off-state current | 0 ... 0.5 mA typ. |
Switching state indicator | LED, yellow |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Approvals and certificates |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 55.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN30-L2-Z3-V1
Datasheet:
NBN30-L2-Z3-V1
Documents:
NBN30-L2-Z3-V1
Approvals+Certificates:
NBN30-L2-Z3-V1
Associated Products:
NBN30-L2-Z3-V1
Accessories |
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Mounting aid for VariKont-Lfa |
|
|
|
|
Modular mounting bracket fa |
|