Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCB5-18GM40-Z0-3G-3D-10M-Y
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 5 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 4.05 mm |
Actual operating distance | 4.5 ... 5.5 mm typ. 5 mm |
Reduction factor rAl | 0.37 |
Reduction factor rCu | 0.33 |
Reduction factor r304 | 0.7 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 350 Hz |
Hysteresis | 1 ... 10 typ. 5 % |
Reverse polarity protection | reverse polarity tolerant |
Short-circuit protection | pulsing |
Voltage drop | ≤ 5 V |
Operating current | 2 ... 100 mA |
Lowest operating current | 2 mA |
Off-state current | 0 ... 0.5 mA typ. |
Switching state indicator | all direction LED, yellow |
Functional safety related parameters |
MTTFd | 1739 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
IECEx approval | |
| Equipment protection level Gc (ec) | IECEx TUR 21.0017X |
| Equipment protection level Dc (tc) | IECEx TUR 21.0018X |
ATEX approval | |
| Equipment protection level Gc (ec) | TÜV 20 ATEX 8523 X |
| Equipment protection level Dc (tc) | TÜV 20 ATEX 8524 X |
UL approval | cULus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | cable PVC , 10 m |
Cable version | PA |
Core cross section | 0.34 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | PBT |
Degree of protection | IP67 |
Cable | |
| Bending radius | > 10 x cable diameter |
Dimensions | |
| Length | 40 mm |
| Diameter | 18 mm |
General information |
Use in the hazardous area | see instruction manuals |
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
NCB5-18GM40-Z0-3G-3D-10M-Y
Product Documentation:
NCB5-18GM40-Z0-3G-3D-10M-Y
Design / Simulation:
NCB5-18GM40-Z0-3G-3D-10M-Y
Approvals:
NCB5-18GM40-Z0-3G-3D-10M-Y
Associated Products:
NCB5-18GM40-Z0-3G-3D-10M-Y
Accessories |
|
|
|
Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa |
|
|
|
|
Mounting flange, 18 mmfa |
|
|
|
|
Mounting Bracket with swivel nutfa |
|
|
|
|
Plastic mounting adapter, 18 mmfa |
|