Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | complementary | |
Output type | NPN | |
Slot width | 3.5 mm | |
Depth of immersion (lateral) | 4.26 ... 5.78 typ. 5 mm | |
Installation | ||
Output polarity | DC | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 2000 Hz | |
Hysteresis | 0.15 ... 0.75 | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | no | |
Voltage drop | ≤ 1 V | |
Operating current | 0 ... 200 mA | |
No-load supply current | ≤ 15 mA | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | 0.14 mm2 | |
Housing material | Polyamide (PA) | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 15 mm | |
Width | 10 mm | |
Length | 19.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |