Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive rotation speed monitor NJ15+U1+DW1-100-V1

NJ15+U1+DW1-100-V1
  • Rotational speed controller
  • Start-up override time = approx. 30 s
  • Up to 100 Hz

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  NJ15+U1+DW1-100-V1

General specifications
Switching functionNormally open (NO)
Rated operating distance15 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 12.15 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type3-wire
Nominal ratings
Operating voltage15 ... 60 V
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 100 mA
No-load supply current≤ 25 mA
Switching state indicatorLED 1: yellow
Damping indicatorLED 2: yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Standard conformity
EMC in accordance withIEC / EN 60947-5-2:2004
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Dimensions
Height40 mm
Width40 mm
Length118 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ15+U1+DW1-100-V1

Documents: NJ15+U1+DW1-100-V1

Short instructions, safety informationFile TypeFile Size
Function description for speed monitorsPDF86 KB
Funktionsbeschreibung DrehzahlwächterPDF48 KB
Technical information
Installation conditionsPDF210 KB
EinbaubedingungenPDF210 KB

Associated Products: NJ15+U1+DW1-100-V1

Accessories

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa

Mounting aid for VariKont, +U1+ and +U9* fa

Mounting aid for VariKont and +U1+ fa

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.