Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 4 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 3.24 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.7 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 800 Hz | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 50 mA | |
No-load supply current | ≤ 15 mA | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 EN 61000-4-2 intensity level 3 EN 61000-4-3 intensity level 3 EN 61000-4-4 intensity level 4 EN 61000-4-6 intensity level 1 |
|
Ambient conditions | ||
Ambient temperature | 0 ... 75 °C (32 ... 167 °F) | |
Mechanical specifications | ||
Connection type | cable PUR | |
Core cross section | 0.34 mm2 | |
Housing material | Diecast zinc | |
Sensing face | PBT | |
Degree of protection | IP65 | |
Dimensions | ||
Height | 21 mm | |
Width | 12 mm | |
Length | 35 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |