NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 1.5 mm | |
Installation | flush | |
Assured operating distance | 0 ... 1.215 mm | |
Actual operating distance | 1.35 ... 1.65 mm typ. | |
Reduction factor rAl | 0.22 | |
Reduction factor rCu | 0.19 | |
Reduction factor r304 | 0.65 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 2000 Hz | |
Hysteresis | 1 ... 10 typ. 3 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Switching state indicator | Multihole-LED, yellow | |
Functional safety related parameters | ||
MTTFd | 3430 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
EAC conformity | TR CU 012/2011 | |
FM approval | ||
Control drawing | 116-0165 | |
UL approval | ||
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0452 | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | LCP | |
Degree of protection | IP67 | |
Equipment protection level Ga | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NCB1,5...M...N0... | |
Effective internal capacitance | max. 90 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 100 µH ; a cable length of 10 m is considered. | |
Ambient temperature | Details of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EC-type examination certificate. Note: Use the temperature table for category 1 !!! The 20 % reduction in accordance with EN 1127-1 has already been applied to the temperature table for category 1. | |
Equipment protection level Gb | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() The Ex-significant identification is on the enclosed adhesive label |
|
Standards | EN 60079-0:2012+A11:2013 EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NCB1,5...M...N0... | |
Effective internal capacitance | max. 90 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 100 µH ; a cable length of 10 m is considered. | |
Maximum permissible ambient temperature | Details of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EC-type examination certificate. | |
Equipment protection level Gc (ic) | ||
Certificate | PF 13 CERT 2895 X | |
CE marking | [*PD-Z02586A*] | |
ATEX marking | ![]() The Ex-significant identification is on the enclosed adhesive label |
|
Standards | EN 60079-0:2012+A11:2013 EN 60079-11:2012 Ignition protection category "ic" Use is restricted to the following stated conditions | |
Effective internal capacitance | max. 90 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 100 µH ; A cable length of 10 m is considered. |
|
Special conditions | ||
for Pi=34 mW, Ii=25 mA, T6 | 55 °C (131 °F) | |
for Pi=34 mW, Ii=25 mA, T5 | 55 °C (131 °F) | |
for Pi=34 mW, Ii=25 mA, T4-T1 | 55 °C (131 °F) | |
for Pi=64 mW, Ii=25 mA, T6 | 55 °C (131 °F) | |
for Pi=64 mW, Ii=25 mA, T5 | 55 °C (131 °F) | |
for Pi=64 mW, Ii=25 mA, T4-T1 | 55 °C (131 °F) | |
for Pi=169 mW, Ii=52 mA, T6 | 41 °C (105.8 °F) | |
for Pi=169 mW, Ii=52 mA, T5 | 41 °C (105.8 °F) | |
for Pi=169 mW, Ii=52 mA, T4-T1 | 41 °C (105.8 °F) | |
for Pi=242 mW, Ii=76 mA, T6 | 29 °C (84.2 °F) | |
for Pi=242 mW, Ii=76 mA, T5 | 29 °C (84.2 °F) | |
for Pi=242 mW, Ii=76 mA, T4-T1 | 29 °C (84.2 °F) | |
Equipment protection level Da | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NCB1,5...M...N0... | |
Effective internal capacitance | max. 90 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 100 µH ; a cable length of 10 m is considered. | |
Maximum permissible ambient temperature | Details of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the surface temperature, and the effective internal reactance values can be found on the EC-type-examination certificate. The maximum permissible ambient temperature of the data sheet must be noted, in addition, the lower of the two values must be maintained. |
|
General information | ||
Use in the hazardous area | see instruction manuals | |
Category | 1G; 2G; 1D |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 58 KB | |
Manuel d'instructions | FRA | 59 KB | |
Betriebsanleitung | GER | 60 KB | |
Οδηγίες χρήσης | GRE | 110 KB | |
Manuale di istruzioni | ITA | 56 KB | |
Manual de instrucciones | SPA | 59 KB | |
Technical information | |||
technical information (TI) | ENG | 1053 KB | |
technische Information (TI) | GER | 1054 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 591 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 103 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 64 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-0859B | 269 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Hazardous Location | E501628:1:2 | 444 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2048 X | 29071 KB | |
Europe Pepperl+Fuchs Certificate ATEX Category 3 | PF13CERT2895X | 1101 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0037X | LINK | --- |
Control drawings | |||
Control Drawing FM / Control Drawing FM | 686 KB | ||
Control drawing UL / Control drawing UL | 286 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|