Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NCB50-FP-E2-P1-V1-3G-3D

NCB50-FP-E2-P1-V1-3G-3D
  • 50 mm flush
  • 3-wire DC

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NCB50-FP-E2-P1-V1-3G-3D

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance50 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 40.5 mm
Reduction factor rAl 0.38
Reduction factor rCu 0.35
Reduction factor r304 0.83
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V DC
Switching frequency0 ... 80 Hz
Hysteresistyp. 3 %
Reverse polarity protectionreverse polarity protected
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA
No-load supply current≤ 20 mA
Time delay before availability≤ 30 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd960 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPBT
Sensing facePBT
Housing basePBT
Degree of protectionIP67
Equipment protection level Gc (nA)
CE marking[*PD-Z02586A*]
ATEX markingEx-Hexagon II 3G Ex nA IIC T6 X
StandardsEN 60079-0:2006, EN 60079-15:2005
Ignition protection category "n"
Use is restricted to the following stated conditions
Special conditions
Maximum operating current ILThe maximum permissible load current must be restricted to the values given in the following list. High load currents and load short-circuits are not permitted.
Maximum operating voltage UBmaxThe maximum permissible operating voltage UB max is restricted to the values in the following list. Tolerances are not permissible.
Maximum permissible ambient temperature TUmaxdependant of the load current IL and the max. operating voltage UBmax
Information can be taken from the following list.
at UBmax=60 V, IL=200 mA44 °C (111.2 °F)
at UBmax=60 V, IL=100 mA45 °C (113 °F)
at UBmax=60 V, IL=25 mA47 °C (116.6 °F)
at UBmax=30 V, IL=200 mA50 °C (122 °F)
at UBmax=30 V, IL=100 mA53 °C (127.4 °F)
at UBmax=30 V, IL=50 mA56 °C (132.8 °F)
Equipment protection level Dc
CE marking[*PD-Z02586A*]
ATEX markingEx-Hexagon II 3D IP67 T 95 °C (203 °F) X
StandardsEN 50281-1-1
Protection via housing
Use is restricted to the following stated conditions
Special conditions
Maximum heating (Temperature rise)dependant of the load current IL and the max. operating voltage UBmax
Information can be taken from the following list. The maximum surface temperature at maximum ambient temperature is given in the Ex identification of the apparatus.
at UBmax=60 V, IL=200 mA25 K
at UBmax=60 V, IL=100 mA24 K
at UBmax=60 V, IL=25 mA22 K
at UBmax=30 V, IL=200 mA19 K
at UBmax=30 V, IL=100 mA16 K
at UBmax=30 V, IL=50 mA14 K
Equipment protection level Dc (tD)
GeneralThe apparatus has to be operated according to the appropriate data in the data sheet and in this instruction manual.
The maximum surface temperature has been determined in accordance with method A without a dust layer on the equipment.
The data stated in the data sheet are restricted by this operating instruction!
The special conditions must be adhered to!
Special conditions
Maximum permissible ambient temperature TUmaxdependant of the load current IL and the max. operating voltage UBmax
Information can be taken from the following list.
at UBmax=60 V, IL=200 mA44 °C (111.2 °F)
at UBmax=60 V, IL=100 mA45 °C (113 °F)
at UBmax=60 V, IL=25 mA47 °C (116.6 °F)
at UBmax=30 V, IL=200 mA50 °C (122 °F)
at UBmax=30 V, IL=100 mA53 °C (127.4 °F)
at UBmax=30 V, IL=50 mA56 °C (132.8 °F)
General information
Use in the hazardous areasee instruction manuals
Category3G; 3D

Documents: NCB50-FP-E2-P1-V1-3G-3D

Instruction manualsLanguageFile TypeFile Size
Instruction manualENGPDF58 KB
Manuel d'instructionsFRAPDF59 KB
BetriebsanleitungGERPDF58 KB
Manuale di istruzioniITAPDF55 KB
Manual de instruccionesSPAPDF58 KB
Technical information
technical information (TI)ENGPDF96 KB
technische Information (TI)GERPDF104 KB

Approvals+Certificates: NCB50-FP-E2-P1-V1-3G-3D

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1398APDF271 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
China CQC CCC2010010305385287PDF7648 KB