Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NJ20+U1M+E2
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 20 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 16.2 mm |
Actual operating distance | 18 ... 22 mm typ. 20 mm |
Reduction factor rAl | 0.35 |
Reduction factor rCu | 0.35 |
Reduction factor r304 | 0.8 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 60 V |
Switching frequency | 0 ... 150 Hz |
Hysteresis | 1 ... 10 typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2.8 V |
Voltage drop at IL | |
| Voltage drop IL = 1 mA, switching element on | 0.5 ... 2.3 V typ. 0.9 V |
| Voltage drop IL = 10 mA, switching element on | 0.8 ... 2.2 V typ. 1.4 V |
| Voltage drop IL = 20 mA, switching element on | 0.9 ... 2.3 V typ. 1.5 V |
| Voltage drop IL = 50 mA, switching element on | 0.9 ... 2.5 V typ. 1.6 V |
| Voltage drop IL = 100 mA, switching element on | 1 ... 2.6 V typ. 1.8 V |
| Voltage drop IL = 200 mA, switching element on | 1.2 ... 2.8 V typ. 2 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA |
| Off-state current TU =40 °C, switching element off | ≤ 100 µA |
No-load supply current | ≤ 10 mA |
Time delay before availability | ≤ 50 ms |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Core cross section | up to 2.5 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP68 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NJ20+U1M+E2
Product Documentation:
NJ20+U1M+E2
Design / Simulation:
NJ20+U1M+E2