Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | PNP | |
Rated operating distance | 10 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 8.1 mm | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Hysteresis | 1 ... 10 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 100 mA | |
No-load supply current | ≤ 55 mA | |
Operating voltage indicator | LED green | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Mechanical specifications | ||
Connection type | Connector M12 x 1 , 4-pin | |
Housing material | PA 6 | |
Degree of protection | IP67 |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |