Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) | |
Output type | Two-wire | |
Rated operating distance | 15 mm | |
Installation | flush | |
Output polarity | AC | |
Assured operating distance | 0 ... 12.15 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 20 ... 253 V 1) | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | typ. 3 % | |
Voltage drop | ≤ 5 V | |
Momentary current (20 ms, 0.1 Hz) | 0 ... 4000 mA | |
Operating current | 10 ... 400 mA | |
Off-state current | 0 ... 2.5 mA typ. | |
Time delay before availability | ≤ 30 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Approvals and certificates | ||
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | up to 2.5 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 118 mm | |
Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 210 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 181 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |