Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Output type | Analog current output | |
Installation | non-flush | |
Output polarity | DC | |
Measurement range | 3 ... 8 mm | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 15 ... 30 V | |
Repeat accuracy | 0 ... 6 µm | |
No-load supply current | ≤ 8 mA | |
Functional safety related parameters | ||
MTTFd | 2690 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Analog output | ||
Output type | 0 ... 20 mA | |
Linearity error | ≤ ± 10 % of full-scale value | |
Load resistor | ≤ 500 Ω | |
Rate of current rise | ||
0 ... 20 mA | max. 3.2 A/s | |
20 ... 0 mA | max. 3.9 A/s | |
Recovery time | 1 ... 10 ms , typ. 5 ms | |
Adjustment tolerance zero point | ≤ ± 10 % of full-scale value | |
Temperature drift | ≤ ± 0.1 %/K of full-scale value | |
Operating voltage | ≤ 0.5 % | |
Residual ripple | ± 30 µA | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -10 ... 70 °C (14 ... 158 °F) | |
Mechanical specifications | ||
Connection type | terminal compartment | |
Core cross section | up to 2.5 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 30 mm | |
Width | 30 mm | |
Length | 91 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 458 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3058B | ALL | 1256 KB | |
UK Declaration of Conformity (P+F) | TDOC-6108_ENG | ENG | 1223 KB |