Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RJ100-E20-V1
General specifications |
Switching function | Normally open (NO) |
Output type | PNP/NPN |
Installation | non-flush |
Output polarity | DC |
Measuring cylinder | |
| Diameter | 15 mm |
| Length | 15 mm |
Output type | 3-wire |
Ring diameter | 102 mm |
Nominal ratings |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 20 Hz |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | no |
Voltage drop | < 1 V |
Operating current | 12 mA |
Off-state current | 2 µA |
Switching state indicator | LED, red |
Indicators/operating means |
Potentiometer | sensitivity adjustment , 15 turns |
Output |
Load current | 100 mA ( NPN ) 50 mA ( PNP ) |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Mechanical specifications |
Connection type | 4-pin micro connector ( M12 x 1 ) |
Housing material | ABS |
Degree of protection | IP65 |
Dimensions | |
| Height | 140 mm |
| Width | 171 mm |
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
RJ100-E20-V1
Associated Products:
RJ100-E20-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa |
|