Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
NMB2-12GM80-US-NFE
General specifications |
Output type | Two-wire |
Rated operating distance | 2 mm |
Installation | flush in mild steel |
Output polarity | AC/DC |
Assured operating distance | 0 ... 1.62 mm |
Reduction factor rAl | 0 |
Reduction factor rCu | 0 |
Reduction factor r304 | 0.8 |
Reduction factor rSt37 | 1 |
Reduction factor rBrass | 0 |
Output type | 2-wire |
Nominal ratings |
Operating voltage DC | 20 ... 300 V |
Operating voltage AC | 20 ... 250 V |
Switching frequency | 0 ... 20 Hz |
Hysteresis | typ. 5 % |
Short-circuit protection | pulsing |
Voltage drop | ≤ 7 V |
Operating current | 8 ... 200 mA |
Off-state current | 0 ... 1.3 mA typ. |
Time delay before availability | |
Indicators/operating means |
Operation indicator | Dual LED Green: power Red: output |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | Stainless steel 1.4305 / AISI 303 |
Degree of protection | IP67 |
Dimensions | |
| Length | 80 mm |
| Diameter | 12 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NMB2-12GM80-US-NFE
Datasheet:
NMB2-12GM80-US-NFE
Approvals+Certificates:
NMB2-12GM80-US-NFE