Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NJ40P-FP-A2-P1

NJ40P-FP-A2-P1
  • Comfort series
  • 40 mm non-flush
  • Only for non-ferrous metals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ40P-FP-A2-P1

General specifications
Switching functioncomplementary
Output typePNP
Rated operating distance40 mm
Installationnon-flush
Output polarityDC
Assured operating distance1 ... 32.4 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor rSt37 0
Reduction factor rBrass 1
Output type4-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 150 Hz
Hysteresis3 ... 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
No-load supply current≤ 20 mA
Time delay before availability≤ 10 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross-sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68

Approvals+Certificates: NJ40P-FP-A2-P1

CertificatesCertificate No.File TypeFile Size
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB