NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 40 mm | |
Installation | flush | |
Assured operating distance | 0 ... 32 mm | |
Actual operating distance | 36 ... 44 mm typ. 40 mm | |
Reduction factor rAl | 0.35 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.8 | |
Output type | 2-wire | |
Nominal ratings | ||
Installation conditions | ||
F | 100 mm | |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 80 Hz | |
Hysteresis | 0 ... 5 typ. 3 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 2368 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Electromagnetic compatibility | NE 21:2007 | |
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
EAC conformity | TR CU 012/2011 | |
FM approval | ||
Control drawing | 116-0165 | |
UL approval | ||
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0451 | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | PBT | |
Sensing face | PBT | |
Housing base | PBT | |
Degree of protection | IP67 | |
Equipment protection level Ga | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() The Ex-related marking can also be printed on the enclosed label. |
|
Standards | EN 60079-0:2012+A11:2013, EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NCB40-FP-N0.. | |
Effective internal capacitance | max. 220 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 360 µH ; a cable length of 10 m is considered. | |
Highest permissible ambient temperature | Details of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EU-type examination certificate. Note: Use the temperature table for category 1 !!! The 20 % reduction in accordance with EN 1127-1 has already been applied to the temperature table for category 1. | |
Equipment protection level Gb | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() The Ex-related marking can also be printed on the enclosed label. |
|
Standards | EN 60079-0:2012+A11:2013, EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NCB40-FP-N0.. | |
Effective internal capacitance | max. 220 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 360 µH ; a cable length of 10 m is considered. | |
Maximum permissible ambient temperature | Details of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EU-type examination certificate. | |
Equipment protection level Da | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() The Ex-related marking can also be printed on the enclosed label. |
|
Standards | EN 60079-0:2012+A11:2013, EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NCB40-FP-N0.. | |
Effective internal capacitance | max. 220 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 360 µH ; a cable length of 10 m is considered. | |
General information | ||
Use in the hazardous area | see instruction manuals | |
Category | 1G; 2G; 1D |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 58 KB | |
Manuel d'instructions | FRA | 59 KB | |
Betriebsanleitung | GER | 59 KB | |
Manuale di istruzioni | ITA | 56 KB | |
Manual de instrucciones | SPA | 58 KB | |
Technical information | |||
technical information (TI) | ENG | 96 KB | |
technische Information (TI) | GER | 104 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 236 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 159 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 65 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1476 | 266 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Hazardous Location | E501628:1:1 | 405 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2032 X | 29293 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0021X | LINK | --- |
Control drawings | |||
Control Drawing FM / Control Drawing FM | 686 KB | ||
Control drawing UL / Control drawing UL | 294 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|