Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCN30+U1+U
General specifications |
Switching function | Normally open/closed (NO/NC) |
Rated operating distance | 30 mm |
Installation | non-flush |
Output polarity | AC/DC |
Assured operating distance | 0 ... 24.3 mm |
Reduction factor rAl | 0.45 |
Reduction factor rCu | 0.42 |
Reduction factor r304 | 0.79 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 20 ... 253 V |
Operating voltage DC | 20 ... 300 V |
Switching frequency | 0 ... 25 Hz |
Hysteresis | typ. 3 % |
Short-circuit protection | pulsing |
Voltage drop | ≤ 4 V |
Momentary current (20 ms, 0.1 Hz) | 0 ... 3000 mA |
Operating current | 5 ... 500 mA |
Off-state current | 0 ... 2.5 mA typ. 1.5 mA |
Time delay before availability | ≤ 100 ms |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Approvals and certificates |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Core cross section | up to 2.5 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP68 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCN30+U1+U
Product Documentation:
NCN30+U1+U
Design / Simulation:
NCN30+U1+U
Associated Products:
NCN30+U1+U
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Modular mounting bracket fa |
|
|
|
|
Receptacles, M12/M20; plastic versionfa |
|