Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 5 mm | |
Installation | flush | |
Output polarity | AC | |
Assured operating distance | 0 ... 4.05 mm | |
Actual operating distance | 4.5 ... 5.5 mm typ. 5 mm | |
Reduction factor rAl | 0.2 | |
Reduction factor rCu | 0.15 | |
Reduction factor r304 | 0.65 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 20 ... 253 V | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | 3 ... 10 typ. % | |
Short-circuit protection | no | |
Voltage drop | ≤ 8 V | |
Momentary current (20 ms, 0.1 Hz) | 0 ... 1600 mA | |
Operating current | 5 ... 200 mA | |
Off-state current | 0 ... 1.7 mA typ. | |
Time delay before availability | ≤ 60 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | 0.75 mm2 | |
Housing material | Brass, PTFE coated | |
Sensing face | PPS | |
Degree of protection | IP67 | |
Dimensions | ||
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |