Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB20-L2-Z4-C-V1
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 20 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 16.2 mm |
Actual operating distance | 18 ... 22 mm |
Reduction factor rAl | 0.33 |
Reduction factor rCu | 0.31 |
Reduction factor r304 | 0.74 |
Reduction factor rBrass | 0.41 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 3.8 ... 30 V DC |
Switching frequency | 0 ... 3 Hz |
Hysteresis | typ. 5% |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 3.8 V |
Voltage drop at IL | |
| Voltage drop IL = 100 mA, switching element on | ... 3.8 V |
Operating current | 2 ... 100 mA |
Off-state current | 0 ... 0.6 mA |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | PA |
Sensing face | PA |
Degree of protection | IP69K |
Mass | 130 g |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 67 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB20-L2-Z4-C-V1
Product Documentation:
NBB20-L2-Z4-C-V1
Design / Simulation:
NBB20-L2-Z4-C-V1
Approvals:
NBB20-L2-Z4-C-V1
Associated Products:
NBB20-L2-Z4-C-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Mounting aid for VariKont-Lfa |
|
|
|
|
Modular mounting bracket fa |
|