Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NBN7-12GM35-E2

NBN7-12GM35-E2
  • 7 mm non-flush
  • Increased operating distance

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN7-12GM35-E2

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance7 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 5.67 mm
Reduction factor rAl 0.48
Reduction factor rCu 0.45
Reduction factor r304 0.72
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 300 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 100 mA
No-load supply current≤ 15 mA
Switching state indicatorall direction LED, yellow
Functional safety related parameters
MTTFd1770 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross-section0.14 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter3.5 mm ± 0.2 mm
Bending radius> 10 x cable diameter

Documents: NBN7-12GM35-E2

Technical informationLanguageFile TypeFile Size
technical information (TI)ENGPDF1053 KB
technische Information (TI)GERPDF1054 KB
Documents
EPLAN macro EMA / EPLAN Makro EMAALLEMA91 KB

Approvals+Certificates: NBN7-12GM35-E2

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3009BPDF186 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB

Associated Products: NBN7-12GM35-E2

Accessories

Mounting flange, 12 mmfa
Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.