Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NBN8-18GM50-E0-V1

NBN8-18GM50-E0-V1
  • 8 mm non-flush

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NBN8-18GM50-E0-V1

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distance8 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 6.48 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 0.7
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 500 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 18 mA
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
MTTFd1920 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector M12 x 1 , 4-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Housing diameter18 mm
Degree of protectionIP67

Documents: NBN8-18GM50-E0-V1

Technical informationLanguageFile TypeFile Size
Installation conditionsENGPDF191 KB
EinbaubedingungenGERPDF194 KB
warunki montażuPOLPDF245 KB
Условия монтажаRUSPDF274 KB

Approvals+Certificates: NBN8-18GM50-E0-V1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-2798BPDF186 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB

Associated Products: NBN8-18GM50-E0-V1

Accessories

Female cordset, M12, 4-pin, PUR cablefa

Mounting flange, 18 mmfa

Female cordset, M12, 4-pin, PUR cablefa