Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
IA5-18GM-I3
General specifications |
Output type | Analog current output |
Installation | flush |
Output polarity | DC |
Measurement range | 2 ... 5 mm |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 15 ... 30 V |
Repeat accuracy | ± 6 µm |
No-load supply current | ≤ 10 mA |
Analog output |
Output type | 0 ... 20 mA |
Linearity error | ≤ ± 10 % of full-scale value |
Load resistor | ≤ 500 Ω |
Rate of current rise | |
| 0 ... 20 mA | max. 5.1 A/s |
| 20 ... 0 mA | max. 4 A/s |
Recovery time | 1 ... 10 ms , typ. 5 ms |
Adjustment tolerance zero point | ≤ ± 10 % of full-scale value |
Temperature drift | ≤ ± 0.1 %/K of full-scale value |
Operating voltage | ≤ 1 % |
Residual ripple | ± 30 µA |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -10 ... 70 °C (14 ... 158 °F) |
Mechanical specifications |
Connection type | cable PVC , 2 m |
Core cross section | 0.5 mm2 |
Housing material | brass, nickel-plated |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 60 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
IA5-18GM-I3
Approvals+Certificates:
IA5-18GM-I3
Associated Products:
IA5-18GM-I3
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|