Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NCN50-FP-N0-P4-V1

NCN50-FP-N0-P4-V1
  • 50 mm non-flush


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCN50-FP-N0-P4-V1

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance50 mm
Installationnon-flush
Assured operating distance0 ... 40.5 mm
Actual operating distance45 ... 55 mm typ.
Reduction factor rAl 0.4
Reduction factor rCu 0.35
Reduction factor r304 0.8
Output type2-wire
Nominal ratings
Installation conditions
A40 mm
B150 mm
F240 mm
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 80 Hz
Hysteresis0 ... 5 typ. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availability≤ 20 ms
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
FM approval
Control drawing116-0165
UL approval
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPBT/metal
Sensing facePBT
Degree of protectionIP67
Equipment protection level Ga
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNCN50-FP-N0..
Effective internal capacitancemax. 220 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 360 µH ; a cable length of 10 m is considered.
Highest permissible ambient temperatureDetails of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EU-type examination certificate. Note: Use the temperature table for category 1 !!! The 20 % reduction in accordance with EN 1127-1 has already been applied to the temperature table for category 1.
Equipment protection level Gb
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNCN50-FP-N0..
Effective internal capacitancemax. 220 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 360 µH ; a cable length of 10 m is considered.
Maximum permissible ambient temperatureDetails of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EU-type examination certificate.
Equipment protection level Da
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNCN50-FP-N0..
Effective internal capacitancemax. 220 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 360 µH ; a cable length of 10 m is considered.
General information
Use in the hazardous areasee instruction manuals
Category1G; 2G; 1D

Documents: NCN50-FP-N0-P4-V1

Instruction manualsLanguageFile TypeFile Size
Instruction manualENGPDF61 KB
Manuel d'instructionsFRAPDF62 KB
BetriebsanleitungGERPDF62 KB
Manuale di istruzioniITAPDF58 KB
Manual de instruccionesSPAPDF61 KB
Technical information
technical information (TI)ENGPDF96 KB
technische Information (TI)GERPDF104 KB

Approvals+Certificates: NCN50-FP-N0-P4-V1

CertificatesCertificate No.File TypeFile Size
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Hazardous LocationE501628:1:1PDF405 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2032 XPDF29293 KB
Worldwide PTB IECEx iaIECEx PTB 11.0021XLINK---
Control drawings
Control Drawing FM / Control Drawing FM   PDF686 KB
Control drawing UL / Control drawing UL   PDF294 KB

Associated Products: NCN50-FP-N0-P4-V1

Accessories

Female cordset, M12, 2-pin, NAMUR, PUR cablefa

Female cordset, M12, 2-pin, NAMUR, PUR cablefa