Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCN4-12GM50-WS-10M
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 4 mm |
Installation | non-flush |
Output polarity | AC |
Assured operating distance | 0 ... 3.24 mm |
Reduction factor rAl | 0.45 |
Reduction factor rCu | 0.4 |
Reduction factor r304 | 0.8 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 20 ... 253 V |
Switching frequency | 0 ... 25 Hz |
Voltage drop | ≤ 5 V |
Momentary current (20 ms, 0.1 Hz) | 0 ... 2000 mA |
Operating current | 5 ... 200 mA |
Off-state current | typ. 0.7 mA |
Time delay before availability | ≤ 80 ms |
Switching state indicator | LED, yellow |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Core cross section | 0.34 mm2 |
Housing material | Stainless steel |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 50 mm |
| Diameter | 12 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCN4-12GM50-WS-10M
Product Documentation:
NCN4-12GM50-WS-10M
Design / Simulation:
NCN4-12GM50-WS-10M
Associated Products:
NCN4-12GM50-WS-10M
Accessories |
|
|
|
Mounting flange, 12 mmfa |
|