Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NPN | |
Rated operating distance | 5 mm | |
Installation | flush in mild steel | |
Output polarity | DC | |
Assured operating distance | 0 ... 4.05 mm | |
Reduction factor rAl | 1 | |
Reduction factor rCu | 1.1 | |
Reduction factor r304 | 0 | |
Reduction factor rSt37 | 0 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 30 Hz | |
Hysteresis | 3 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 10 µA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 10 mA | |
Indicators/operating means | ||
Operation indicator | Dual LED Green: power Yellow: output |
|
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | 0.34 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | Stainless steel 1.4305 / AISI 303 | |
Degree of protection | IP69K | |
Dimensions | ||
Length | 55 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet NMB5-18GM55-E0-NFE | 575 KB | |
Datasheet NMB5-18GM55-E0-NFE | 571 KB | |
Fiche de données NMB5-18GM55-E0-NFE | 571 KB | |
Datenblatt NMB5-18GM55-E0-NFE | 572 KB | |
Scheda tecnica NMB5-18GM55-E0-NFE | 570 KB | |
Datasheet NMB5-18GM55-E0-NFE | 578 KB | |
Folha de dados NMB5-18GM55-E0-NFE | 572 KB | |
Hoja de datos NMB5-18GM55-E0-NFE | 571 KB | |
Datasheet NMB5-18GM55-E0-NFE | 585 KB |