NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 4 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 3.24 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Switching frequency | 0 ... 1500 Hz | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Functional safety related parameters | ||
MTTFd | 11774 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
EAC conformity | TR CU 012/2011 | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 35 m | |
Core cross-section | 0.34 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Cable | ||
Cable diameter | 4.8 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Equipment protection level Gb | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NJ 4-12GK-N... | |
Effective internal capacitance | max. 45 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 50 µH ; a cable length of 10 m is considered. | |
Maximum permissible ambient temperature | Details of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EC-type examination certificate. | |
Equipment protection level Da | ||
CE marking | [*PD-Z02585A*] | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 EN 60079-11:2012 Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions |
|
Appropriate type | NJ 4-12GK-N... | |
Effective internal capacitance | max. 45 nF ; a cable length of 10 m is considered. | |
Effective internal inductance | max. 50 µH ; a cable length of 10 m is considered. | |
Maximum permissible ambient temperature | Details of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the surface temperature, and the effective internal reactance values can be found on the EC-type-examination certificate. The maximum permissible ambient temperature of the data sheet must be noted, in addition, the lower of the two values must be maintained. |
|
General information | ||
Use in the hazardous area | see instruction manuals | |
Category | 2G; 1D |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 53 KB | |
Manuel d'instructions | FRA | 54 KB | |
Betriebsanleitung | GER | 56 KB | |
Manuale di istruzioni | ITA | 51 KB | |
Manual de instrucciones | SPA | 54 KB | |
Technical information | |||
technical information (TI) | ENG | 1053 KB | |
technische Information (TI) | GER | 1054 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 65 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 51 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 59 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-3678 | 347 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2048 X | 29071 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0037X | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|