Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB5-18GK-WS
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 5 mm |
Installation | flush |
Output polarity | AC |
Assured operating distance | 0 ... 4.05 mm |
Actual operating distance | 4.5 ... 5.5 mm typ. 5 mm |
Reduction factor rAl | 0.2 |
Reduction factor rCu | 0.15 |
Reduction factor r304 | 0.62 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 20 ... 250 V |
Switching frequency | 0 ... 25 Hz |
Hysteresis | typ. 5 % |
Voltage drop | ≤ 8 V |
Momentary current (20 ms, 0.1 Hz) | 0 ... 1600 mA |
Operating current | 5 ... 200 mA |
Off-state current | ≤ 3 mA |
No-load supply current | ≤ 1.5 mA |
Time delay before availability | ≤ 20 ms |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | cable PVC , 2 m |
Core cross section | 0.75 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP68 |
Dimensions | |
| Length | 80 mm |
| Diameter | 18 mm |
Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 0.8 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB5-18GK-WS
Product Documentation:
NBB5-18GK-WS
Design / Simulation:
NBB5-18GK-WS
Associated Products:
NBB5-18GK-WS
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|