Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCB50-FP-E3-C-P3-V1-Y187585
General specifications |
Switching function | Normally closed (NC) |
Output type | PNP |
Rated operating distance | 50 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 40.5 mm |
Reduction factor rAl | 0.38 |
Reduction factor rCu | 0.35 |
Reduction factor r304 | 0.83 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 60 V |
Switching frequency | 0 ... 1 Hz |
Hysteresis | typ. 3 % |
Reverse polarity protection | reverse polarity protected |
Voltage drop | ≤ 3 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA |
No-load supply current | ≤ 20 mA |
Time delay before availability | ≤ 1 s |
Tuning-out | ≥ 50 ms |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Housing material | PBT/metal |
Sensing face | PBT, active surface PTFE coated |
Housing base | metal |
Degree of protection | IP68 |
Dimensions | |
| Height | 84 mm |
| Width | 84 mm |
| Length | 40 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCB50-FP-E3-C-P3-V1-Y187585
Product Documentation:
NCB50-FP-E3-C-P3-V1-Y187585
Design / Simulation:
NCB50-FP-E3-C-P3-V1-Y187585