Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NRN35-L3-A2-V1
General specifications |
Switching function | complementary |
Output type | PNP |
Rated operating distance | 35 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 28.35 mm |
Actual operating distance | 31.5 ... 38.5 mm |
Reduction factor rAl | 1 |
Reduction factor rCu | 1 |
Reduction factor r304 | 1 |
Reduction factor rSt37 | 1 |
Output type | 4-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 100 Hz |
Hysteresis | 3 ... 15 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2.5 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA |
No-load supply current | ≤ 25 mA |
Time delay before availability | 80 ms |
Constant magnetic field | 200 mT |
Alternating magnetic field | 200 mT |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 880 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
Protection class | II |
| Rated insulation voltage | 60 V |
| Rated impulse withstand voltage | 800 V |
UL approval | cULus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | GD-ZnAl4Cu1, coated mounting flange PA6-GF35 |
Sensing face | PA 6 Grivory GVN-35H |
Degree of protection | IP67 |
Mass | 180 g |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 67 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NRN35-L3-A2-V1
Product Documentation:
NRN35-L3-A2-V1
Design / Simulation:
NRN35-L3-A2-V1
Approvals:
NRN35-L3-A2-V1
Associated Products:
NRN35-L3-A2-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Mounting aid for VariKont-Lfa |
|
|
|
|
Mounting aid for VariKont, +U1+ and +U9* fa |
|
|
|
|
Modular mounting bracket fa |
|