Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor FJ7-N-5M

FJ7-N-5M
  • Comfort series


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  FJ7-N-5M

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance7 mm
Installationflush
Assured operating distance0 ... 5.67 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Nominal voltage8 V
Operating voltage5 ... 25 V
Switching frequency0 ... 200 Hz
Hysteresistyp. %
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Core cross section0.34 mm2
Housing materialbrass, zinc plated
Sensing facePOM
Degree of protectionIP67
Dimensions
Height24 mm
Width50 mm
Length25 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: FJ7-N-5M

Datasheet: FJ7-N-5M

DatasheetFile TypeFile Size
Datasheet FJ7-N-5MPDF291 KB
Datasheet FJ7-N-5MPDF200 KB
Fiche de données FJ7-N-5MPDF205 KB
Datenblatt FJ7-N-5MPDF203 KB
Scheda tecnica FJ7-N-5MPDF208 KB
Datasheet FJ7-N-5MPDF286 KB
Folha de dados FJ7-N-5MPDF202 KB
Hoja de datos FJ7-N-5MPDF207 KB
Datasheet FJ7-N-5MPDF200 KB

CAD+CAE: FJ7-N-5M

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP56 KB

Approvals+Certificates: FJ7-N-5M

CertificatesFile TypeFile Size
EU PTB ATEX ia 2G, 1G, 1D s. certificatePDF29293 KB
Control Drawings
Control drawing FM / Control drawing FMPDF686 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.