Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCN40-L2-N0-V1
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 40 mm |
Installation | non-flush |
Assured operating distance | 0 ... 32.4 mm |
Actual operating distance | 36 ... 44 mm |
Reduction factor rAl | 0.31 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.74 |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Switching frequency | 0 ... 150 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | yes |
Current consumption | |
| Measuring plate not detected | ≥ 2.2 mA |
| Measuring plate detected | ≤ 1 mA |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1670 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
IECEx approval | |
| Equipment protection level Ga | IECEx PTB 11.0021X |
| Equipment protection level Gb | IECEx PTB 11.0021X |
| Equipment protection level Da | IECEx PTB 11.0021X |
| Equipment protection level Mb | IECEx PTB 11.0021X |
ATEX approval | |
| Equipment protection level Ga | PTB 00 ATEX 2032 X |
| Equipment protection level Gb | PTB 00 ATEX 2032 X |
| Equipment protection level Gc (ic) | PF13CERT2895 X |
| Equipment protection level Da | PTB 00 ATEX 2032 X |
| Equipment protection level Dc (tc) | PF15CERT3774X |
EAC conformity | TR CU 012/2011 |
Protection class | II |
| Rated insulation voltage | 253 V |
| Rated impulse withstand voltage | 4000 V |
UL approval | |
| Ordinary Location | E87056 |
| Hazardous Location | E501628 |
| Control drawing | 116-0451 |
CCC approval | |
| Hazardous Location | 2020322315002302 |
NEPSI approval | |
| NEPSI certificate | GYJ16.1394X |
Marine approval | DNVGL TAA00001A5 |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | PA |
Sensing face | PA |
Degree of protection | IP69K |
Mass | 130 g |
General information |
Use in the hazardous area | see instruction manuals |
Documents:
NCN40-L2-N0-V1
Approvals+Certificates:
NCN40-L2-N0-V1
Associated Products:
NCN40-L2-N0-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 2-pin, PUR cable blue, NAMURfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 2-pin, PUR cable blue, NAMURfa |
|
|
|
|
1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Usable as signal splitter (1 input and 2 outputs), Relay contact output, Fault relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 acc. to IEC 61508pa |
|
|
|
|
Single-channel terminal amplifier with line breakage detection, input for NAMUR sensors, DC 24 V supply voltage, standardized interface to prevent signal transmission errors, switching state display, LED yellowfa |
|
|
|
|
Modular mounting bracket fa |
|