NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 10 mm | |
Installation | flush | |
Assured operating distance | 0 ... 8.1 mm | |
Actual operating distance | 9 ... 11 mm typ. | |
Reduction factor rAl | 0.35 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.75 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 200 Hz | |
Hysteresis | 1 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Current consumption | ||
Measuring plate not detected | min. 2.2 mA | |
Measuring plate detected | ≤ 1 mA | |
Switching state indicator | Multihole-LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1821 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Electromagnetic compatibility | NE 21:2007 | |
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx PTB 11.0037X | |
Equipment protection level Gb | IECEx PTB 11.0037X | |
Equipment protection level Da | IECEx PTB 11.0037X | |
Equipment protection level Mb | IECEx PTB 11.0037X | |
ATEX approval | ||
Equipment protection level Ga | PTB 00 ATEX 2048 X | |
Equipment protection level Gb | PTB 00 ATEX 2048 X | |
Equipment protection level Gc (ic) | PF13CERT2895 X | |
Equipment protection level Da | PTB 00 ATEX 2048 X | |
Equipment protection level Dc (tc) | PF15CERT3774X | |
EAC conformity | TR CU 012/2011 | |
UL approval | ||
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0452 | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | ||
Hazardous Location | 2020322315002255 | |
NEPSI approval | ||
NEPSI certificate | GYJ16.1393X | |
Marine approval | DNVGL TAA00001A5 | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP67 | |
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 189 KB | |
Návod k poużití | CZE | 181 KB | |
Instruktions manual | DAN | 179 KB | |
Instruction manual | ENG | 181 KB | |
Kasutusjuhend | EST | 173 KB | |
Käyttöohje | FIN | 173 KB | |
Manuel d'instructions | FRA | 185 KB | |
Betriebsanleitung | GER | 180 KB | |
Οδηγίες χρήσης | GRE | 192 KB | |
Handleiding | HOL | 180 KB | |
Instruction manual / Betriebsanleitung | HRV | 178 KB | |
Használati útmutató | HUN | 183 KB | |
Manuale di istruzioni | ITA | 182 KB | |
Lietošanas pamācība | LAV | 179 KB | |
Instrukciju vadovas | LIT | 180 KB | |
Instrukcja obsługi | POL | 183 KB | |
Manual de instruções | POR | 183 KB | |
Manual de utilizare | RON | 184 KB | |
Návod na poużitie | SLK | 182 KB | |
Navodila za uporabo | SLV | 178 KB | |
Manual de instrucciones | SPA | 245 KB | |
Manual | SWE | 177 KB | |
Technical information | |||
Installation conditions | ENG | 1054 KB | |
Einbaubedingungen | GER | 1060 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 90 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 24 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 71 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1597 | 270 KB | |
Certificates | |||
- DNV GL Marine | TAA00001A5 Rev. No: 2 | 171 KB | |
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Hazardous Location | E501628:1:2 | 444 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
China NEPSI | GYJ16.1393X | 5595 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002255 (PT. Pepperl and Fuchs Bintan) | 2141 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2048 X | 29071 KB | |
EU Pepperl+Fuchs Certificate Ex ic ATEX Category 3 G | PF13CERT2895X | 123 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | 1001 KB | |
Pepperl+Fuchs Declaration of Conformity Functional Safety | PF 10 CERT 1608 | 1434 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0037X | LINK | --- |
Control drawings | |||
Control drawing UL / Control drawing UL | 286 KB |