Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NCN4-12GM35-N0-10M

NCN4-12GM35-N0-10M
  • Comfort series


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCN4-12GM35-N0-10M

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance4 mm
Installationnon-flush
Assured operating distance0 ... 3.24 mm
Actual operating distance3.6 ... 4.4 mm typ.
Reduction factor rAl 0.37
Reduction factor rCu 0.36
Reduction factor r304 0.74
Output type2-wire
Nominal ratings
Nominal voltage8 V
Switching frequency0 ... 800 Hz
Hysteresis1 ... 10 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Switching state indicatorall direction LED, yellow
Functional safety related parameters
MTTFd2520 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
UL approval
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0452
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typecable PVC , 10 m
Core cross-section0.34 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter4.6 mm ± 0.2 mm
Bending radius> 12 x cable diameter
Data for application in connection with hazardous areas
Equipment protection levelGa , Gb , Gc (ic) , Da , Dc , Mb
Equipment protection level Ga
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNCN4-12GM...-N0...
ATEX certificatePTB 00 ATEX 2048 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6...T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0037X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 95 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
for ATEXat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 59 °C (138.2 °F)
T5 : 71 °C (159.8 °F)
T4 : 99 °C (210.2 °F)
T3 : 99 °C (210.2 °F)
T2 : 99 °C (210.2 °F)
T1 : 99 °C (210.2 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 56 °C (132.8 °F)
T5 : 68 °C (154.4 °F)
T4 : 96 °C (204.8 °F)
T3 : 96 °C (204.8 °F)
T2 : 96 °C (204.8 °F)
T1 : 96 °C (204.8 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 45 °C (113 °F)
T5 : 57 °C (134.6 °F)
T4 : 81 °C (177.8 °F)
T3 : 81 °C (177.8 °F)
T2 : 81 °C (177.8 °F)
T1 : 81 °C (177.8 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 37 °C (98.6 °F)
T5 : 49 °C (120.2 °F)
T4 : 63 °C (145.4 °F)
T3 : 63 °C (145.4 °F)
T2 : 63 °C (145.4 °F)
T1 : 63 °C (145.4 °F)
for IECExat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 76 °C (168.8 °F)
T5 : 91 °C (195.8 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 62 °C (143.6 °F)
T5 : 77 °C (170.6 °F)
T4 : 81 °C (177.8 °F)
T3 : 81 °C (177.8 °F)
T2 : 81 °C (177.8 °F)
T1 : 81 °C (177.8 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 54 °C (129.2 °F)
T5 : 63 °C (145.4 °F)
T4 : 63 °C (145.4 °F)
T3 : 63 °C (145.4 °F)
T2 : 63 °C (145.4 °F)
T1 : 63 °C (145.4 °F)
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNCN4-12GM...-N0...
ATEX certificatePTB 00 ATEX 2048 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0037X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 95 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 76 °C (168.8 °F)
T5 : 91 °C (195.8 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 62 °C (143.6 °F)
T5 : 77 °C (170.6 °F)
T4 : 81 °C (177.8 °F)
T3 : 81 °C (177.8 °F)
T2 : 81 °C (177.8 °F)
T1 : 81 °C (177.8 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 54 °C (129.2 °F)
T5 : 63 °C (145.4 °F)
T4 : 63 °C (145.4 °F)
T3 : 63 °C (145.4 °F)
T2 : 63 °C (145.4 °F)
T1 : 63 °C (145.4 °F)
Equipment protection level Gc (ic)
Type of protectionintrinsic safety
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF13CERT2895 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T6...T1 Gc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
Effective internal capacitancemax. 95 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 20 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 55 °C (131 °F)
T5 : 55 °C (131 °F)
T4 : 55 °C (131 °F)
T3 : 55 °C (131 °F)
T2 : 55 °C (131 °F)
T1 : 55 °C (131 °F)
at Ui = 20 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 55 °C (131 °F)
T5 : 55 °C (131 °F)
T4 : 55 °C (131 °F)
T3 : 55 °C (131 °F)
T2 : 55 °C (131 °F)
T1 : 55 °C (131 °F)
at Ui = 20 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 52 °C (125.6 °F)
T5 : 52 °C (125.6 °F)
T4 : 52 °C (125.6 °F)
T3 : 52 °C (125.6 °F)
T2 : 52 °C (125.6 °F)
T1 : 52 °C (125.6 °F)
at Ui = 20 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 44 °C (111.2 °F)
T5 : 44 °C (111.2 °F)
T4 : 44 °C (111.2 °F)
T3 : 44 °C (111.2 °F)
T2 : 44 °C (111.2 °F)
T1 : 44 °C (111.2 °F)
Equipment protection level Da
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNCN4-12GM...-N0...
ATEX certificatePTB 00 ATEX 2048 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0037X
IECEx markingEx ia IIIC T135°C Da
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 95 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 81 °C (177.8 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 63 °C (145.4 °F)
Equipment protection level Dc
Type of protectionProtection by enclosure "tc"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF15CERT3774X
ATEX markingEx-Hexagon II 3D Ex tc IIIC T80°C Dc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-31:2014
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output current IAmax , maximum analog output voltage UAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
using an amplifier in accordance with EN 60947-5-6 : 61 °C (141.8 °F)
at UBmax = 9 V , RV = 562 Ω : 61 °C (141.8 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
Certificates
Appropriate typeNCN4-12GM...-N0...
IECEx certificateIECEx PTB 11.0037X
IECEx markingEx ia I Mb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 95 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 81 °C (177.8 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 63 °C (145.4 °F)
General information
Scope of delivery2 self locking nuts in scope of delivery
Use in the hazardous areasee instruction manuals

Documents: NCN4-12GM35-N0-10M

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF158 KB
Návod k poużitíCZEPDF152 KB
Instruktions manualDANPDF150 KB
Instruction manualENGPDF155 KB
KasutusjuhendESTPDF145 KB
KäyttöohjeFINPDF146 KB
Manuel d'instructionsFRAPDF155 KB
BetriebsanleitungGERPDF156 KB
Οδηγίες χρήσηςGREPDF162 KB
HandleidingHOLPDF150 KB
Instruction manual / BetriebsanleitungHRVPDF149 KB
Használati útmutatóHUNPDF155 KB
Manuale di istruzioniITAPDF151 KB
Lietošanas pamācībaLAVPDF150 KB
Instrukciju vadovasLITPDF152 KB
Instrukcja obsługiPOLPDF154 KB
Manual de instruçõesPORPDF153 KB
Manual de utilizareRONPDF152 KB
Návod na poużitieSLKPDF151 KB
Navodila za uporaboSLVPDF149 KB
Manual de instruccionesSPAPDF152 KB
ManualSWEPDF149 KB
Technical information
Installation instructions, locking nut / Montageanleitung, Muttern mit SperrverzahnungALLPDF1117 KB
technical information (TI)ENGPDF1053 KB
technische Information (TI)GERPDF1054 KB

Approvals+Certificates: NCN4-12GM35-N0-10M

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-4215PDF347 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Hazardous LocationE501628:1:2PDF444 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2048 XPDF29071 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XPDF1001 KB
Europe Pepperl+Fuchs Certificate ATEX Category 3PF13CERT2895XPDF1101 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0037XLINK---
Control drawings
Control drawing UL / Control drawing UL   PDF286 KB

Associated Products: NCN4-12GM35-N0-10M

Accessories

Quick mounting bracket with dead stopfa

Mounting flange, 12 mmfa