Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NJ10-30GM-N-V1
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 10 mm |
Installation | flush |
Assured operating distance | 0 ... 8.1 mm |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.85 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Switching frequency | 0 ... 300 Hz |
Hysteresis | 1 ... 10 typ. 5 % |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
IECEx approval | |
| Equipment protection level Ga | IECEx PTB 11.0037X |
| Equipment protection level Gb | IECEx PTB 11.0037X |
| Equipment protection level Da | IECEx PTB 11.0037X |
| Equipment protection level Mb | IECEx PTB 11.0037X |
ATEX approval | |
| Equipment protection level Ga | PTB 00 ATEX 2048 X |
| Equipment protection level Gb | PTB 00 ATEX 2048 X |
| Equipment protection level Da | PTB 00 ATEX 2048 X |
EAC conformity | TR CU 012/2011 |
FM approval | |
| Control drawing | 116-0165 |
UL approval | |
| Ordinary Location | E87056 |
| Hazardous Location | E501628 |
| Control drawing | 116-0452 |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | |
| Hazardous Location | 2020322315002255 |
NEPSI approval | |
| NEPSI certificate | GYJ16.1393X |
Marine approval | DNVGL TAA00001A5 |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Mechanical specifications |
Connection type | Connector plug |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | PBT |
Degree of protection | IP65 / IP66 |
Connector | |
| Threading | M12 x 1 |
| Number of pins | 4 |
General information |
Use in the hazardous area | see instruction manuals |
Documents:
NJ10-30GM-N-V1
Approvals+Certificates:
NJ10-30GM-N-V1
Associated Products:
NJ10-30GM-N-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 2-pin, PUR cable blue, NAMURfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 2-pin, PUR cable blue, NAMURfa |
|
|
|
|
Mounting flange, 30 mmfa |
|
|
|
|
Quick mounting bracket with dead stopfa |
|