NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Slot width | 2 mm | |
Depth of immersion (lateral) | 5 ... 7 mm , typ. 6 mm | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Operating voltage | 5 ... 25 V | |
Switching frequency | 0 ... 5000 Hz | |
Hysteresis | 0.11 ... 0.2 mm | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 5790 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Electromagnetic compatibility | NE 21:2007 | |
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx PTB 11.0091X | |
Equipment protection level Gb | IECEx PTB 11.0091X | |
Equipment protection level Da | IECEx PTB 11.0091X | |
Equipment protection level Mb | IECEx PTB 11.0091X | |
ATEX approval | ||
Equipment protection level Ga | PTB 99 ATEX 2219 X | |
Equipment protection level Gb | PTB 99 ATEX 2219 X | |
Equipment protection level Gc | PF13CERT2895 X | |
Equipment protection level Da | PTB 99 ATEX 2219 X | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0453 | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | ||
Hazardous Location | 2020322315002306 | |
NEPSI approval | ||
NEPSI certificate | GYJ16.1391X | |
Marine approval | DNVGL TAA00001A5 | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 500 mm | |
Core cross-section | 0.06 mm2 | |
Housing material | PBT | |
Degree of protection | IP67 | |
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 179 KB | |
Návod k poużití | CZE | 171 KB | |
Instruktions manual | DAN | 170 KB | |
Instruction manual | ENG | 172 KB | |
Kasutusjuhend | EST | 165 KB | |
Käyttöohje | FIN | 165 KB | |
Manuel d'instructions | FRA | 173 KB | |
Betriebsanleitung | GER | 172 KB | |
Οδηγίες χρήσης | GRE | 182 KB | |
Handleiding | HOL | 171 KB | |
Instruction manual / Betriebsanleitung | HRV | 169 KB | |
Használati útmutató | HUN | 175 KB | |
Manuale di istruzioni | ITA | 172 KB | |
Lietošanas pamācība | LAV | 170 KB | |
Instrukciju vadovas | LIT | 171 KB | |
Instrukcja obsługi | POL | 173 KB | |
Manual de instruções | POR | 173 KB | |
Manual de utilizare | RON | 174 KB | |
Návod na poużitie | SLK | 172 KB | |
Navodila za uporabo | SLV | 169 KB | |
Manual de instrucciones | SPA | 235 KB | |
Manual | SWE | 169 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 343 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 270 KB | |
CAD Portal / CAD Portal | LINK | --- |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1285 | 347 KB | |
Certificates | |||
- DNV GL Marine | TAA00001A5 Rev. No: 2 | 171 KB | |
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Hazardous Location | E501628:1:3 | 405 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
China NEPSI | GYJ16.1391X | 3204 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002306 (PT. Pepperl and Fuchs Bintan) | 1618 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 99 ATEX 2219 X | 8732 KB | |
EU Pepperl+Fuchs Certificate Ex ic ATEX Category 3 G | PF13CERT2895X | 123 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0091X | LINK | --- |
Control drawings | |||
Control drawing UL / Control drawing UL | 168 KB |