Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | complementary | |
Output type | PNP | |
Rated operating distance | 3 mm | |
Installation | flush | |
Output polarity | DC | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 600 Hz | |
Hysteresis | 3 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Operating current | 0 ... 400 mA | |
No-load supply current | 15 mA | |
Switching state indicator | LED, yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Cage tension spring terminals | |
Core cross section | ≤ 1.5 mm2 | |
Housing material | plastic | |
Sensing face | plastic | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 40 mm | |
Width | 12 mm | |
Length | 25 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |