Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product NJ10-30GM50-E2-3G-3D-5M
Not available for purchase
Not available for purchase

Inductive sensor NJ10-30GM50-E2-3G-3D-5M

NJ10-30GM50-E2-3G-3D-5M
  • Comfort series
  • 10 mm flush
  • ATEX-approval for zone 2 and zone 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ10-30GM50-E2-3G-3D-5M

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance10 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 8.1 mm
Actual operating distance9 ... 11 mm typ. 10 mm
Reduction factor rAl 0.32
Reduction factor rCu 0.32
Reduction factor r304 0.72
Reduction factor rBrass 0.43
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V
Switching frequency0 ... 650 Hz
Hysteresis1 ... 15 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2.8 V
Voltage drop at IL
Voltage drop IL = 10 mA, switching element on0.9 ... 2.4 V typ. 1.7 V
Voltage drop IL = 20 mA, switching element on0.9 ... 2.4 V typ. 1.7 V
Voltage drop IL = 50 mA, switching element on0.9 ... 2.5 V typ. 1.7 V
Voltage drop IL = 100 mA, switching element on1 ... 2.6 V typ. 1.8 V
Voltage drop IL = 200 mA, switching element on1.2 ... 2.8 V typ. 2 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.01 mA
No-load supply current≤ 9 mA
Time delay before availability≤ 50 ms
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typecable PVC 5 m
Core cross section0.75 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Bending radius> 10 x cable diameter
Dimensions
Length50 mm
Diameter30 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ10-30GM50-E2-3G-3D-5M

Product Documentation: NJ10-30GM50-E2-3G-3D-5M

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB
Safety and Security Documentation
Instruction manualENGPDF167 KB

Design / Simulation: NJ10-30GM50-E2-3G-3D-5M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP47 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ65 KB

Approvals: NJ10-30GM50-E2-3G-3D-5M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China CCC SDOC2020970305001202ALLPDF18863 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XALLPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XALLPDF1015 KB

Associated Products: NJ10-30GM50-E2-3G-3D-5M

Accessories

Mounting flange, 30 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.