Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
PL1-F25-N4-S
General specifications |
Switching function | 2 x normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 3 mm |
Installation | flush mountable |
Assured operating distance | 0 ... 2.43 mm |
Actual operating distance | 2.6 ... 2.6 mm typ. |
Reduction factor rAl | 0.5 |
Reduction factor r304 | 1 |
Reduction factor rSt37 | 1.2 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Operating voltage | 5 ... 25 V |
Switching frequency | 0 ... 100 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | all connections |
Short-circuit protection | yes |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
No-load supply current | ≤ 3 mA |
Time delay before availability | ≤ 1 ms |
Switching state indicator | LED, yellow |
Valve status indicator | LED, yellow |
Standard conformity |
EMC in accordance with | NE 21 |
PTB certificate of conformity | pending |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Core cross section (system side) | up to 2.5 mm2 |
Core cross section (valve side) | up to 2.5 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP20 |
Dimensions | |
| Height | 99 mm |
| Width | 67 mm |
| Length | 34 mm |
Note | Installation in housing |
ATEX |
Data for Ex areas | |
| Effective internal capacitance | ≤ 100 nF |
| Effective internal inductance | ≤ 100 µH |
Classifications
System | Classcode |
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
PL1-F25-N4-S