Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCB10-F17-E3
General specifications |
Switching function | Normally closed (NC) |
Output type | PNP |
Rated operating distance | 10 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 8.1 mm |
Actual operating distance | 9 ... 11 mm typ. 10 mm |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.38 |
Reduction factor r304 | 0.7 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 1000 Hz |
Hysteresis | 1 ... 10 typ. 6 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2.8 V |
Voltage drop at IL | |
| Voltage drop IL = 100 mA, switching element on | 1 ... 2.5 V |
Operating current | 0 ... 100 mA |
Time delay before availability | ≤ 20 ms |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1704 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | cable PUR , 2 m |
Core cross section | 0.14 mm2 |
Cable diameter | 3 mm |
Housing material | PMMA |
Sensing face | PMMA |
Degree of protection | IP67 |
Dimensions | |
| Height | 7 mm |
| Width | 30 mm |
| Length | 50 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCB10-F17-E3
Product Documentation:
NCB10-F17-E3
Design / Simulation:
NCB10-F17-E3