Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 1.5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.21 mm | |
Nominal ratings | ||
Operating voltage | 4.75 ... 30 V DC | |
Switching frequency | 0 ... 1000 Hz | |
Voltage drop | 1.5 V | |
Operating current | 0 ... 100 mA | |
No-load supply current | 5 mA | |
Switching state indicator | NO | |
Ambient conditions | ||
Ambient temperature | -10 ... 65 °C (14 ... 149 °F) | |
Mechanical specifications | ||
Core cross section | 3 x 0.08 mm2 | |
Housing material | Polyamides | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 4.7 mm | |
Width | 8 mm | |
Length | 16 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 73 KB |