Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 4 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 3.24 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.7 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V DC | |
Switching frequency | 0 ... 1000 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 150 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C | |
Off-state current TU =40 °C, switching element off | ≤ | |
No-load supply current | ≤ 15 mA | |
Time delay before availability | ≤ 5 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1820 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Cable version | PBT | |
Core cross-section | 0.14 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Cable | ||
Cable diameter | 3.5 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Equipment protection level Gc (nA) | ||
Certificate | PF 15CERT3754 X | |
CE marking | [*PD-Z02586A*] | |
ATEX marking | ![]() The Ex-related marking can also be printed on the enclosed label. |
|
Standards | EN 60079-0:2012+A11:2013, EN 60079-15:2010 Ignition protection category "n" Use is restricted to the following stated conditions |
|
Special conditions | ||
Maximum operating current IL | The maximum permissible load current must be restricted to the values given in the following list. High load currents and load short-circuits are not permitted. | |
Maximum operating voltage UBmax | The maximum permissible operating voltage UB max is restricted to the values in the following list. Tolerances are not permissible. | |
Maximum permissible ambient temperature TUmax | dependant of the load current IL and the max. operating voltage UBmax Information can be taken from the following list. |
|
at UBmax=30 V, IL=150 mA | 45 °C (113 °F) | |
at UBmax=30 V, IL=100 mA | 49 °C (120.2 °F) | |
Equipment protection level Dc (tc) | ||
CE marking | [*PD-Z02586A*] | |
ATEX marking | ![]() The Ex-related marking can also be printed on the enclosed label. |
|
Standards | EN 60079-0:2012+A11:2013, EN 60079-31:2014 Protection by enclosure "tc" Some of the information in this instruction manual is more specific than the information provided in the datasheet. |
|
General | The corresponding datasheets, declarations of conformity, EC-type examination certificates, certifications, and control drawings, where applicable (see datasheets), form an integral part of this document. These documents can be found at www.pepperl-fuchs.com. The maximum surface temperature of the device was determined without a layer of dust on the apparatus. Some of the information in this instruction manual is more specific than the information provided in the datasheet. | |
Special conditions | ||
Maximum permissible ambient temperature TUmax | dependant of the load current IL and the max. operating voltage UBmax Information can be taken from the following list. |
|
at UBmax=30 V, IL=150 mA | 45 °C (113 °F) | |
at UBmax=30 V, IL=100 mA | 49 °C (120.2 °F) | |
General information | ||
Use in the hazardous area | see instruction manuals | |
Category | 3G; 3D |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 57 KB | |
Manuel d'instructions | FRA | 57 KB | |
Betriebsanleitung | GER | 58 KB | |
Manuale di istruzioni | ITA | 54 KB | |
Manual de instrucciones | SPA | 56 KB | |
Technical information | |||
technical information (TI) | ENG | 1053 KB | |
technische Information (TI) | GER | 1054 KB | |
Documents | |||
EPLAN macro EMA / EPLAN Makro EMA | ALL | EMA | 91 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 65 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 51 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 63 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1367A | 52 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | 1001 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate | PF15CERT3754X | 1015 KB |