Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NRN40-U1-A2
Product Description |
Inductive sensor |
General specifications |
Switching function | complementary |
Output type | PNP |
Rated operating distance | 40 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 32.4 mm |
Actual operating distance | 36 ... 44 mm |
Reduction factor rAl | 1 |
Reduction factor rCu | 1 |
Reduction factor r304 | 1 |
Reduction factor rSt37 | 1 |
Output type | 4-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 100 Hz |
Hysteresis | 2 ... 15 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2.5 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA |
No-load supply current | ≤ 25 mA |
Time delay before availability | 80 ms |
Constant magnetic field | 200 mT |
Alternating magnetic field | 200 mT |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 880 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
Protection class | II |
| Rated insulation voltage | 60 V |
| Rated impulse withstand voltage | 800 V |
UL approval | cULus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | screw terminals |
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % |
Core cross section | up to 2.5 mm2 |
| Minimum core cross-section | without wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2 |
| Maximum core cross-section | without wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2 |
Housing material | PA/metal with epoxy powder coating |
Sensing face | PA 6 Grivory GVN-35H |
Housing base | plastic |
Degree of protection | IP67 |
Mass | 225 g |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Note | Tightening torque: 1.8 Nm (housing) |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NRN40-U1-A2
Product Documentation:
NRN40-U1-A2
Design / Simulation:
NRN40-U1-A2
Associated Products:
NRN40-U1-A2
Accessories |
|
|
|
Mounting aid for VariKont, +U1+ and +U9* fa |
|
|
|
|
Modular mounting bracket fa |
|