NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 15 mm | |
Installation | flush | |
Assured operating distance | 0 ... 12.15 mm | |
Actual operating distance | 13.5 ... 16.5 mm typ. 15 mm | |
Reduction factor rAl | 0.33 | |
Reduction factor rCu | 0.31 | |
Reduction factor r304 | 0.74 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Switching frequency | 0 ... 300 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | yes | |
Short-circuit protection | yes | |
Current consumption | ||
Measuring plate not detected | min. 2.2 mA | |
Measuring plate detected | ≤ 1 mA | |
Switching state indicator | LED, yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Electromagnetic compatibility | NE 21:2007 | |
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
UL approval | ||
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0451 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | PA/metal | |
Sensing face | PA | |
Degree of protection | IP68 / IP69K | |
Mass | 225 g | |
Note | Tightening torque: 1.8 Nm (housing) | |
Data for application in connection with hazardous areas | ||
Equipment protection level | Ga , Gb , Gc (ic) , Da | |
Equipment protection level Ga | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02585A*] | |
Certificates | ||
Appropriate type | NBB15-U.K-N0... | |
ATEX certificate | PTB 00 ATEX 2032 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
IECEx certificate | IECEx PTB 11.0021X | |
IECEx marking | Ex ia IIC T6...T1 Ga | |
Standards | IEC 60079-0:2011 , IEC 60079-11:2011 | |
Effective internal capacitance | max. 110 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. |
|
for ATEX | at Ui = 16 V , Ii = 25 mA , Pi = 34 mW , T6 : 56 °C (132.8 °F) T5 : 68 °C (154.4 °F) T4 : 96 °C (204.8 °F) T3 : 96 °C (204.8 °F) T2 : 96 °C (204.8 °F) T1 : 96 °C (204.8 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW , T6 : 49 °C (120.2 °F) T5 : 61 °C (141.8 °F) T4 : 89 °C (192.2 °F) T3 : 89 °C (192.2 °F) T2 : 89 °C (192.2 °F) T1 : 89 °C (192.2 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW , T6 : 28 °C (82.4 °F) T5 : 40 °C (104 °F) T4 : 68 °C (154.4 °F) T3 : 68 °C (154.4 °F) T2 : 68 °C (154.4 °F) T1 : 68 °C (154.4 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW , T6 : 13 °C (55.4 °F) T5 : 25 °C (77 °F) T4 : 53 °C (127.4 °F) T3 : 53 °C (127.4 °F) T2 : 53 °C (127.4 °F) T1 : 53 °C (127.4 °F) |
|
for IECEx | at Ui = 16 V , Ii = 25 mA , Pi = 34 mW , T6 : 73 °C (163.4 °F) T5 : 88 °C (190.4 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW , T6 : 66 °C (150.8 °F) T5 : 81 °C (177.8 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW , T6 : 45 °C (113 °F) T5 : 60 °C (140 °F) T4 : 89 °C (192.2 °F) T3 : 89 °C (192.2 °F) T2 : 89 °C (192.2 °F) T1 : 89 °C (192.2 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW , T6 : 30 °C (86 °F) T5 : 45 °C (113 °F) T4 : 74 °C (165.2 °F) T3 : 74 °C (165.2 °F) T2 : 74 °C (165.2 °F) T1 : 74 °C (165.2 °F) |
|
Equipment protection level Gb | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02585A*] | |
Certificates | ||
Appropriate type | NBB15-U.K-N0... | |
ATEX certificate | PTB 00 ATEX 2032 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
IECEx certificate | IECEx PTB 11.0021X | |
IECEx marking | Ex ia IIC T6...T1 Ga | |
Standards | IEC 60079-0:2011 , IEC 60079-11:2011 | |
Effective internal capacitance | max. 110 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. at Ui = 16 V , Ii = 25 mA , Pi = 34 mW , T6 : 73 °C (163.4 °F) T5 : 88 °C (190.4 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW , T6 : 66 °C (150.8 °F) T5 : 81 °C (177.8 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW , T6 : 45 °C (113 °F) T5 : 60 °C (140 °F) T4 : 89 °C (192.2 °F) T3 : 89 °C (192.2 °F) T2 : 89 °C (192.2 °F) T1 : 89 °C (192.2 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW , T6 : 30 °C (86 °F) T5 : 45 °C (113 °F) T4 : 74 °C (165.2 °F) T3 : 74 °C (165.2 °F) T2 : 74 °C (165.2 °F) T1 : 74 °C (165.2 °F) |
|
Equipment protection level Gc (ic) | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02586A*] | |
Certificates | ||
ATEX certificate | PF13CERT2895 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
Effective internal capacitance | max. 110 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. at Ui = 20 V , Ii = 25 mA , Pi = 34 mW , T6 : 73 °C (163.4 °F) T5 : 88 °C (190.4 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 20 V , Ii = 25 mA , Pi = 64 mW , T6 : 66 °C (150.8 °F) T5 : 81 °C (177.8 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 20 V , Ii = 52 mA , Pi = 169 mW , T6 : 45 °C (113 °F) T5 : 60 °C (140 °F) T4 : 89 °C (192.2 °F) T3 : 89 °C (192.2 °F) T2 : 89 °C (192.2 °F) T1 : 89 °C (192.2 °F) at Ui = 20 V , Ii = 76 mA , Pi = 242 mW , T6 : 30 °C (86 °F) T5 : 45 °C (113 °F) T4 : 74 °C (165.2 °F) T3 : 74 °C (165.2 °F) T2 : 74 °C (165.2 °F) T1 : 74 °C (165.2 °F) |
|
Equipment protection level Da | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02585A*] | |
Certificates | ||
Appropriate type | NBB15-U.K-N0... | |
ATEX certificate | PTB 00 ATEX 2032 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
IECEx certificate | IECEx PTB 11.0021X | |
IECEx marking | Ex ia IIIC T135°C Da | |
Standards | IEC 60079-0:2011 , IEC 60079-11:2011 | |
Effective internal capacitance | max. 110 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 89 °C (192.2 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 74 °C (165.2 °F) |
|
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 157 KB | |
Návod k poużití | CZE | 151 KB | |
Instruktions manual | DAN | 149 KB | |
Instruction manual | ENG | 154 KB | |
Kasutusjuhend | EST | 145 KB | |
Käyttöohje | FIN | 145 KB | |
Manuel d'instructions | FRA | 154 KB | |
Betriebsanleitung | GER | 154 KB | |
Οδηγίες χρήσης | GRE | 161 KB | |
Handleiding | HOL | 150 KB | |
Instruction manual / Betriebsanleitung | HRV | 149 KB | |
Használati útmutató | HUN | 152 KB | |
Manuale di istruzioni | ITA | 150 KB | |
Lietošanas pamācība | LAV | 149 KB | |
Instrukciju vadovas | LIT | 151 KB | |
Instrukcja obsługi | POL | 153 KB | |
Manual de instruções | POR | 152 KB | |
Manual de utilizare | RON | 151 KB | |
Návod na poużitie | SLK | 151 KB | |
Navodila za uporabo | SLV | 148 KB | |
Manual de instrucciones | SPA | 151 KB | |
Manual | SWE | 148 KB | |
Technical information | |||
technical information (TI) | ENG | 134 KB | |
technische Information (TI) | GER | 110 KB | |
warunki montażu | POL | 221 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 2629 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 2003 KB | |
CAD Portal / CAD Portal | LINK | --- |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-3970 | 347 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Hazardous Location | E501628:1:1 | 405 KB | |
Canada USA UL Ordinary Location | 20171221-E87056 | 410 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2032 X | 29293 KB | |
Europe Pepperl+Fuchs Certificate ATEX Category 3 | PF13CERT2895X | 1101 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0021X | LINK | --- |
Control drawings | |||
Control drawing UL / Control drawing UL | 294 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|