Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NBN40-U1K-N0-V1

NBN40-U1K-N0-V1
  • Sensor head bidirectional and rotatable
  • 40 mm non-flush


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NBN40-U1K-N0-V1

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance40 mm
Installationnon-flush
Assured operating distance0 ... 32.4 mm
Actual operating distance36 ... 44 mm
Reduction factor rAl 0.31
Reduction factor rCu 0.3
Reduction factor r304 0.74
Output type2-wire
Nominal ratings
Nominal voltage8 V
Switching frequency0 ... 150 Hz
Hysteresistyp. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Current consumption
Measuring plate not detectedmin. 2.2 mA
Measuring plate detected≤ 1 mA
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1415 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
UL approval
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPA
Sensing facePA
Degree of protectionIP68 / IP69K
Mass225 g
NoteTightening torque: 1.8 Nm (housing)
Equipment protection level Ga
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013 EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNBN40-U.K-N0...
Effective internal capacitancemax. 105 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 300 µH ; a cable length of 10 m is considered.
Ambient temperatureDetails of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EC-type examination certificate. Note: Use the temperature table for category 1 !!! The 20 % reduction in accordance with EN 1127-1 has already been applied to the temperature table for category 1.
Equipment protection level Gb
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNBN40-U.K-N0...
Effective internal capacitancemax. 105 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 300 µH ; a cable length of 10 m is considered.
Maximum permissible ambient temperatureDetails of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EC-type examination certificate.
Equipment protection level Gc (ic)
CertificatePF 13 CERT 2895 X
CE marking[*PD-Z02586A*]
ATEX markingEx-Hexagon II 3G Ex ic IIC T6…T1 Gc
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012, EN 60079-11:2012 Ignition protection category "ic"
Use is restricted to the following stated conditions
Effective internal capacitancemax. 105 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 300 µH ; A cable length of 10 m is considered.
Special conditions
for Pi=34 mW, Ii=25 mA, T673 °C (163.4 °F)
for Pi=34 mW, Ii=25 mA, T588 °C (190.4 °F)
for Pi=34 mW, Ii=25 mA, T4-T1100 °C (212 °F)
for Pi=64 mW, Ii=25 mA, T666 °C (150.8 °F)
for Pi=64 mW, Ii=25 mA, T581 °C (177.8 °F)
for Pi=64 mW, Ii=25 mA, T4-T1100 °C (212 °F)
for Pi=169 mW, Ii=52 mA, T645 °C (113 °F)
for Pi=169 mW, Ii=52 mA, T560 °C (140 °F)
for Pi=169 mW, Ii=52 mA, T4-T189 °C (192.2 °F)
for Pi=242 mW, Ii=76 mA, T630 °C (86 °F)
for Pi=242 mW, Ii=76 mA, T545 °C (113 °F)
for Pi=242 mW, Ii=76 mA, T4-T174 °C (165.2 °F)
Equipment protection level Da
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013 EN 60079-11:2012
Ignition protection "Intrinsic safety" Use is restricted to the following stated conditions
Appropriate typeNBN40-U.K-N0...
Effective internal capacitancemax. 105 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 300 µH ; a cable length of 10 m is considered.
General information
Use in the hazardous areasee instruction manuals
Category1G; 2G; 3G

Documents: NBN40-U1K-N0-V1

Instruction manualsLanguageFile TypeFile Size
Instruction manualENGPDF59 KB
Manuel d'instructionsFRAPDF61 KB
BetriebsanleitungGERPDF60 KB
Manuale di istruzioniITAPDF57 KB
Manual de instruccionesSPAPDF60 KB
Technical information
technical information (TI)ENGPDF---
technische Information (TI)GERPDF---
warunki montażuPOLPDF221 KB

Approvals+Certificates: NBN40-U1K-N0-V1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1716APDF350 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Hazardous LocationE501628:1:1PDF405 KB
Canada USA UL Ordinary Location20171221-E87056PDF410 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2032 XPDF29293 KB
Europe Pepperl+Fuchs Certificate ATEX Category 3PF13CERT2895XPDF1101 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0021XLINK---
Control drawings
Control drawing UL / Control drawing UL   PDF294 KB

Associated Products: NBN40-U1K-N0-V1

Accessories

Female cordset, M12, 4-pin, PUR cablefa

Female cordset, M12, 4-pin, PUR cablefa
Modular mounting bracket fa