Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NJ2-C-E02-0.915-V1
Product Description |
Cylinder Position Switch |
General specifications |
Switching function | Normally open (NO) |
Output type | PNP/NPN |
Rated operating distance | 2 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 1.62 mm |
Reduction factor rAl | 0.4 |
Reduction factor r304 | 0.85 |
Output type | 4-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 30 Hz |
Hysteresis | 10 ... 20 % 15 typ. |
Reverse polarity protection | yes |
Short-circuit protection | yes |
Voltage drop | ≤ 2 V DC |
Operating current | ≤ 200 mA |
Off-state current | ≤ 100 µA |
No-load supply current | ≤ 35 mA |
Mag. Field strength, AC fields | 250 mT |
Mag. Field strength, DC fields | 100 mT |
Limit data |
Operating pressure dynamically | 250 psi |
Indicators/operating means |
LED green | Power on |
LED yellow | Output status |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector M12 x 1 , 4-pin |
Degree of protection | IP67 |
Material | Housing: zinc Probe: aluminum |
Note | X = 0.915 in (23.2 mm) |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NJ2-C-E02-0.915-V1
Approvals:
NJ2-C-E02-0.915-V1
Associated Products:
NJ2-C-E02-0.915-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa |
|