General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 40 mm |
Installation | non-flush |
Assured operating distance | 0 ... 32.4 mm |
Actual operating distance | 36 ... 44 mm |
Reduction factor rAl | 0.45 |
Reduction factor rCu | 0.45 |
Reduction factor r304 | 0.8 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Switching frequency | 0 ... 100 Hz |
Hysteresis | 1 ... 15 typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | yes |
Current consumption | |
| Measuring plate not detected | ≥ 3 mA |
| Measuring plate detected | ≤ 1 mA |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1415 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Electromagnetic compatibility | NE 21:2007 |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
IECEx approval | |
| Equipment protection level Ga | IECEx PTB 11.0021X |
| Equipment protection level Gb | IECEx PTB 11.0021X |
| Equipment protection level Da | IECEx PTB 11.0021X |
| Equipment protection level Mb | IECEx PTB 11.0021X |
ATEX approval | |
| Equipment protection level Ga | PTB 00 ATEX 2032 X |
| Equipment protection level Gb | PTB 00 ATEX 2032 X |
| Equipment protection level Gc (ic) | PF13CERT2895 X |
| Equipment protection level Da | PTB 00 ATEX 2032 X |
EAC conformity | TR CU 012/2011 |
UL approval | cULus Listed, General Purpose |
| Ordinary Location | E87056 |
| Hazardous Location | E501628 |
| Control drawing | 116-0451 |
CCC approval | |
| Hazardous Location | 2020322315002303 |
NEPSI approval | |
| NEPSI certificate | GYJ16.1394X |
Marine approval | DNVGL TAA00001A5 |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Connection type | screw terminals |
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % |
Core cross-section | up to 2.5 mm2 , stripped insulation length: 7 mm |
| Minimum core cross-section | without wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2 |
| Maximum core cross-section | without wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2 |
Connection (system side) | screw terminals , M20 x 1.5 cable gland , usable thread length 9.1 mm , screw-in depth max. 9.1 mm |
Housing material | PA |
Sensing face | PA |
Degree of protection | IP66 / IP68 / IP69K |
Mass | 225 g |
Note | Tightening torque: 1.8 Nm (housing) |
General information |
Use in the hazardous area | see instruction manuals |